We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Interior Door Compact Double - Interior

Unique ref.: int_door_compact_double
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Compact
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (4)
Compact is a modern panel door with clean lines. The panels are formed in one piece without seams, and the door is built around a massive sound-insulating core that gives an exclusive impression. Compact is designed for residential and similar usage. All doors in this range are also offered as sliding doors.


Material main: Wood
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved