Publish your products
High Performance 60mm Security RC3 - Interior
SWEDOOR

High Performance 60mm Security RC3 - Interior

These "Security doors" are high-performance (HP) interior doors, normally used as entrance doors to apartments in stairwells. HP doors in the Resistance Class 3 (RC3) has a full burglary protection and this is the type of doors normally defined as true Security doors. A wood-based construction equipped with metal plates, strong hinges and locks for cylinders. These doors are offered unclassified and classified including fire and sound resistance (EI30/R'w35dB, Ei30/R'w40, Ei60/R'w35dB, Ei60/R'w40dB).
Technical specification
  • Unique ref.int_door_hp_60_RC3_fire30_sound35
  • Product familyInterior doors
  • Product groupHP Security
  • TypeObject (single object)
  • Date of publishing2015-06-11
  • Edition number1
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Interior Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit