We are using cookies to provide our services

By using our services you agree to our use of cookies

;

High Performance 60mm Climate Double - Interior

Unique ref.: int_door_hp_60_climate_fire30_sound35_double
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: HP Std Climate
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (2)
This is a high performance (HP) interior double door, built for professional demands. A wood-based, rebated construction with a reinforced kernel that resists the temperature differences between heated and unheated rooms. Equipped with strong hinges and locks for cylinders. These doors are offered classified for fire and sound resistance (Ei30 R'w35dB).


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved