We are using cookies to provide our services

By using our services you agree to our use of cookies

;

High Performance 60mm Security RC1 - Interior

Unique ref.: int_door_hp_60_RC1_fire30_sound35
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: HP Security
Date of publishing: 2015-06-11
Edition number: 1
Type: Object (single object)
Download (4)
This is a high-performance (HP) interior door range, normally used as entrance doors to apartments in stairwells. HP doors in the Resistance Class 1 (RC1) has a reinforced burglary protection compared to a standard HP door. A wood-based construction equipped with strong hinges and lock cylinders. These doors are offered unclassified and classified including fire and sound resistance (EI30/R'w35dB, Ei30/R'w40, Ei60/R'w35dB, Ei60/R'w40dB).


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved