We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Steel Door SD4210 - Double Unequal

Unique ref.: int_door_SD4210_double_UE
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: HP SD4210
Date of publishing: 2016-09-30
Edition number: 3
Type: Object (single object)
Download (4)

The Steel door SD 4210 is a solid door without glass openings. The unequal /assymetric double leaf version can be combined with classifications according to sound, fire and smoke (SD20, SD30, SD60, SD90, SD120 min). The door is applicable for indoor commercial and public environments where a high quality product is demanded; e.g. hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases.

Fire classification: From EI(2) 30-120min
Sound classification: From Rw33-Rw40dB
Corrosion: C2 (Interior doors)


Material main: Steel
Material secondary: Glass
Designed in: Denmark
Manufactured in: Estonia

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 13 19
CSI MasterFormat 2014 Title: Stainless-Steel Doors
OmniClass Number: 23-17 11 13 15
OmniClass Title: Steel Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors

All BIM objects are real products from real manufacturers confirmed and approved