We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Steel Door SD4210 GS1F - Single

Unique ref.: int_door_SD4210_GS1F_single
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: HP SD4210
Date of publishing: 2016-09-30
Edition number: 3
Type: Object (single object)
Download (4)

The Steel door SD 4210 GS1F is a solid door with glass opening. The single leaf version can be combined with a wide range of classifications according to fire and smoke (SD20, SD30, SD60). The door is applicable for indoor commercial and public environments where a high quality product is demanded; e.g. hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases.


Material main: Steel
Material secondary: Glass
Designed in: Denmark
Manufactured in: Estonia

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 13 19
CSI MasterFormat 2014 Title: Stainless-Steel Doors
OmniClass Number: 23-17 11 13 15
OmniClass Title: Steel Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors

All BIM objects are real products from real manufacturers confirmed and approved