We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Interior Door Craft Sliding In-wall - Interior

Unique ref.: int_door_sliding_int_craft
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Craft
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (6)
Craft is a contemporary version of the classic hand-built panel doors. Craft gets its character and strength of its composed parts and its surroundings. Therefore these doors fits, both to the old exclusive villa and the modern stylish apartment. Craft is designed for residential and similar usage, here as slinding doors. Most of Swedoors interior doors can be adapted to sliding performance and combined with built-in wall cassettes. The cassettes provide a stable construction while the wall thickness can be minimized down to 96mm finished wall thickness. The cassettes can also be combined with 40mm HP (High Performance) doors.


Material main: Wood
Material secondary:
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Doors - Sliding Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved