We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Interior Door Stable Nature Sliding IIn-wall - Interior

Unique ref.: int_door_sliding_int_stable_nature
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Stable Nature
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (5)
Stable Nature is a range of interior doors that stands for simplicity and Scandinavian minimalism. The clean lines and the massive sound insulating core allows the doors conveys a clean and stylish message. Stable is designed for residential and similar usage, here as slinding doors. Most of Swedoors interior doors can be adapted to sliding performance and combined with built-in wall cassettes. The cassettes provide a stable construction while the wall thickness can be minimized down to 96mm finished wall thickness. The cassettes can also be combined with 40mm HP (High Performance) doors.


Material main: Wood
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Doors - Sliding Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved