We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Interior Door Stable Effect Double - Interior

Unique ref.: int_door_stable_effect_double
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Stable Effect
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (5)
Stable Effect is a range of interior doors that stands for simplicity and Scandinavian minimalism. The clean lines and the massive sound insulating core allows the doors conveys a clean and stylish message. Stable Effect is designed for residential and similar usage. All doors in this series are offered also as sliding doors.


Material main: Wood
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved