We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Interior Door Stable Nature Double - Interior

Unique ref.: int_door_stable_nature_double
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Stable Nature
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (5)
Stable Nature is a range of interior doors with exclusive veneer and solid sound insulating structure. They stands for nature, simplicity and Scandinavian minimalism. Stable Nature is designed for residential and similar usage. All Stable doors can be combined with glazed doors in the Unique range to obtain glazed doors visible glass frames. All doors in this range are also offered as sliding doors.


Material main: Wood
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved