We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Interior Door Superior Format 7531 Double Equal

Unique ref.: interior_door_superior_format_7531_double_equal
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Superior Format
Date of publishing: 2018-12-20
Edition number: 1
Type: Object (single object)
Download (3)
Superior is a collection of handcrafted hi-end interior doors. Format is a range of modern doors within the SUPERIOR collection. The Language of Postmodern Architecture defines the style of these doors.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Denmark

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Doors - Door sets

Name Value
Door Frame Type Solid Wood
Door Thickness 40 mm
Frame Material Wood
Material - Core Wood

BIMobject®