We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Steel Door SD4220 P50 Double with Sidelight on Right

Unique ref.: swedoor_interior_steel_door_sd4220_p50_double-right
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: HP SD4220
Date of publishing: 2016-10-14
Edition number: 1
Type: Object (single object)
Download (2)
The SD4220 is a steel partition door range, based on a steel profile system (P50). With these products SWEDOOR provides a hi-end solution with focus on design, possibilities and easy installation. The products can be combined in many different variations. The basic product is welded in one piece but could also be combined with seperate build-on sections by a sophisticated hidden snap-in-system that leaves the connections almost invisible. Except unclassified demands this particular version also covers fire-demand E60.


Material main: Steel
Material secondary: Glass
Designed in: Denmark
Manufactured in: Estonia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
This product is available in:
Europe
  • Denmark
  • Norway

All BIM objects are real products from real manufacturers confirmed and approved