Publish your products
Premium CLASSIC Z4/K
Premium CLASSIC Z4/K

    Premium CLASSIC Z4/K

    Premium Classic movable wall, parking position Z4/K - Perfect in form and function The Nüsing company, with its policy of continuous R+D work, has positioned a state-of –the-art and reliable product in the movable wall sector of the market. It’s up to you whether you use the whole room as a single, large unit, or sub-divide it into smaller rooms, which then can all be used at the same time. To ensure that rooms can be used without noise disturbance, our walls can be made with sound reduction values of up to 59 dB. Nüsing walls are suspended from a ceiling track and are easy and quick to operate. It is also possible to provide the walls with fire and smoke protection. The semiautomatic Nüsing EASYmatic® system offers you increased comfort and user-friendliness.
    Technical specification
    • Unique ref.Premium_Classic_Z4K
    • Product familyDividing
    • Product groupMovable Walls
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    Related
    • Material mainMelamine
    • Material secondaryParticleboard
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • IFC classificationWall
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 17 13
    • OmniClass TitleFolding Panel Partitions
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    Europe
    Austria
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Hungary
    Iceland
    Latvia
    Norway
    Poland
    Russia
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit