Publish your products
Premium GREENLINE Z4/K
Premium GREENLINE Z4/K

    Premium GREENLINE Z4/K

    Premium Greenline movable wall, parking position Z4/K - ecologically into the future Technically and visually, we can fulfil almost every request thanks to our customised individual mobile wall systems. In the premium segment, we impress our customers with exclusive designs combined with the latest technology and the highest of safety standards. Together, we want to look to the future and are committed to environmentally responsibility. Our corporate policy is geared towards environmental sustainabilityin order to protect our planet. We are achieving this goal via a number of methods. The waste from our production process is burned in our own system for heating, and the solar panels installation on the roof is not only economical, but also demonstrates our modern use of renewable energies. We will continue to work hard in this respect. Our emissions-tested mobile walls are DGNB/LEED compliant with regard to the indoor office air criteria of the German Environment Agency. Material: melamine coating formaldehyde-free glued (NAF) on a 16mm carrier board according to DIN EN 14322
    Technical specification
    • Unique ref.Premium_Greenline_Z4K
    • Product familyDividing
    • Product groupMovable Walls
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    Related
    • Material mainMelamine
    • Material secondaryParticleboard
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • IFC classificationWall
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 17 13
    • OmniClass TitleFolding Panel Partitions
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    Europe
    Austria
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Hungary
    Iceland
    Latvia
    Norway
    Poland
    Russia
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit