Publish your products
Skyline Series Decking
Skyline Series Decking
Skyline Series Decking
Skyline Series Decking
Skyline Series Decking
    Sylvanix

    Skyline Series Decking

    Skyline Series decking is a unique product line that features two distinct finish options on a single board. The Architectural and Traditional finishes were both designed to provide exceptional slip resistance and durability in areas with heavy foot traffic and that are often very wet.

    Skyline decking stands up to the demands of commercial, leisure, and hospitality spaces and offers homeowners a safer surface around pools and on stairs. No need to waterproof. No painting or staining. No rotting and no warping. Just year after year of splinter-free good looks and performance with very little upkeep.

    Versatile Functionality

    Whether you choose cool tones of Graphite or the warmth of Teak, Skyline Series decking offers our best slip resistance with 360 degree capped protection backed by a 25 year limited warranty.

    Specification
    • Features and Benefits

      • 360 degree protective layer
      • Ultra-low maintenance
      • Enhanced slip resistance
      • Very easy to clean
      • Superior anti-fading technology
      • Choice of 2 distinct finishes
      • Exceptional moisture resistance
      • No painting or staining
      • No splinters, cracks, or warping
      • Prefinished in 2 beautiful colors
      • 90% recycled content
      • 25 year limited warranty
    Technical specification
    • Unique ref.skyline-series
    • Product familyDecking
    • Product groupSkyline Series Decking
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Composite Decking
    • IFC classificationFloor
    • Uniclass 2015 CodePr_25_71_97_94
    • Uniclass 2015 DescriptionWood-plastics composite deck boards
    • CSI MasterFormat 2014 Code06 73 00
    • CSI MasterFormat 2014 TitleComposite Decking
    • OmniClass Number23-13 35 23 11
    • OmniClass TitleStructural Floor Decks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit