Publish your products
Wall Mounted Sink Featuring Dyson Air Blade Hand Dryer
Wall Mounted Sink Featuring Dyson Air Blade Hand Dryer
Wall Mounted Sink Featuring Dyson Air Blade Hand Dryer
    Syspal Ltd
    Archived

    Wall Mounted Sink Featuring Dyson Air Blade Hand Dryer

    The new SYSPAL sink features an integrated Dyson Airblade Wash+Dry hand dryer which reduces running costs and has a low impact on the environment. The new sink decreases consumable costs whilst also increasing levels of hygiene.The Dyson Airblade Wash+Dry hand dryer has a 12 second dry time and a HEPA filter which removes 99.9% of bacteria whilst touch free operation further increases hygiene levels and the sinks are approved for use in food environments by HACCP.
    Technical specification
    • Unique ref.SinkDysonHandDryer
    • Product familySinks
    • Product groupC/W Dyson
    • TypeObject (single object)
    • Date of publishing2020-10-30
    • Edition number1
    • Height (mm)1356
    • Width (mm)593
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_20_87_97
    • Uniclass 2015 DescriptionWashbasin spouts
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit