Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/3394b368-f3a0-4aa5-9186-faa8c53c2a56
Home
Categories
Sanitary
Taps/Faucets/Brassware
B-0231 Double Pantry Faucet, Wall Mount, 8" Centers, 12" Swing Nozzle (062X)
Available in United States
T&S Brass & Bronze Works
Follow
B-0231 Double Pantry Faucet, Wall Mount, 8" Centers, 12" Swing Nozzle (062X)
B-0231, Swivel Base FaucetLess Nozzle, Wall Mounted Mixing Faucet, 8" (203mm) Centers, 062X Swing Nozzle
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 23.09 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-012
Product family
Mixing Faucets
Product group
Big-Flo Faucet
Type
Object (single object)
Date of publishing
2011-12-01
Edition number
1
Height (inches)
7.5
Width (inches)
12.62
Depth (inches)
14.38
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-0231&loc_cat=Manual+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-003118-45.PDF
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
5.66
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
BL-4203-03 Lab Turret, Tapered w/ (3) Hose Cocks, Vandal-Resistant Mounting Pin
Download
T&S Brass & Bronze Works
B-2339 Hose Reel Assembly, 30' Closed Hose Reel, Cabinet w/ Control Valve & Temp Gauge
Download
T&S Brass & Bronze Works
5PR-8W00 Equip Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket
Download
T&S Brass & Bronze Works
B-7212-01 Hose Reel, Open, Epoxy Coated, 3/8" x 15', EB-0107 Spray Valve
Download
T&S Brass & Bronze Works
B-7142-02 Hose Reel, Open, Stainless Steel, 3/8" x 50' Hose, Rear Trigger Water Gun
Download