Publish your products
B-0330-LN Double Pantry Rigid Base Faucet, Wall Mount, 8" Centers, Less Nozzle
B-0330-LN Double Pantry Rigid Base Faucet, Wall Mount, 8" Centers, Less Nozzle

    B-0330-LN Double Pantry Rigid Base Faucet, Wall Mount, 8" Centers, Less Nozzle

    B-0330-LN 8" c/c Mixing Faucet (Wall Mount), Lever Handles, 1/2" NPT Female Inlets, Less Nozzle
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 28.63 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-021
    • Product familyMixing Faucets
    • Product groupRigid Sink and Pantry Faucets
    • TypeObject (single object)
    • Date of publishing2011-12-01
    • Edition number1
    • Height (inches)3.69
    • Width (inches)12.62
    • Depth (inches)2.38
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4.161
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit