Publish your products
B-0133-ADF-LN EasyInstall Pre-Rinse, Spring Action, Wall Mount, 8" Centers, Add-On Faucet Less Nozzle
B-0133-ADF-LN EasyInstall Pre-Rinse, Spring Action, Wall Mount, 8" Centers, Add-On Faucet Less Nozzle

    B-0133-ADF-LN EasyInstall Pre-Rinse, Spring Action, Wall Mount, 8" Centers, Add-On Faucet Less Nozzle

    B-0133-ADF-LN EasyInstall Pre-Rinse Unit, Wall Mount Mixing Faucet, Eterna Cartriges with Spring Checks, B-0044-H Stainless Steel Flex Hose and B-0107 Spray Valve
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.15 GPM @ 60 psi, Flow Rate: Add-On Faucet, Less Nozzle - 9.46 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-041
    • Product familyMixing Faucets
    • Product groupPre-Rinse Unit
    • TypeObject (single object)
    • Date of publishing2011-12-01
    • Edition number1
    • Height (inches)37.56
    • Width (inches)12.62
    • Depth (inches)16.44
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)13
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    North America
    United States