Publish your products
B-0133-CR EasyInstall Pre-Rinse, Spring Action, Cerama Cartridges, Wall Mount Base, 8" Centers

B-0133-CR EasyInstall Pre-Rinse, Spring Action, Cerama Cartridges, Wall Mount Base, 8" Centers

B-0133-CR EasyInstall Pre-Rinse Unit, 8" c/c Wall Mount Mixing Faucet, Cerama Cartridges with Check Valves, B-0044-H Flex Hose, B-0107 Spray Valve, Lever Handles and 18" Riser
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 1.15 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-047
  • Product familyMixing Faucets
  • Product groupPre-Rinse Unit
  • TypeObject (single object)
  • Date of publishing2011-12-01
  • Edition number1
  • Height (inches)33.38
  • Width (inches)12.62
  • Depth (inches)16.44
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)11.1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit