Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/0240b5fe-6eb4-4971-afa7-b38390d9a49f
Home
Categories
Sanitary
Taps/Faucets/Brassware
B-0133-CR-BC EasyInstall Pre-Rinse, Spring Action, Cerama Cartridges, Wall Mount, Low-Flow Spray Valve
Available in United States
T&S Brass & Bronze Works
Follow
B-0133-CR-BC EasyInstall Pre-Rinse, Spring Action, Cerama Cartridges, Wall Mount, Low-Flow Spray Valve
B-0133-CR-BC EasyInstall Pre-Rinse Unit, 8" c/c Wall Mount Mixing Faucet, Cerama Cartridges with Check Valves, B-0044-H Flex Hose, B-0107-C Spray Valve, Lever Handles and 18" Riser
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 0.65 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-049
Product family
Mixing Faucets
Product group
Pre-Rinse Unit
Type
Object (single object)
Date of publishing
2011-12-01
Edition number
1
Height (inches)
33.31
Width (inches)
12.62
Depth (inches)
16.5
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-0133-CR-BC&loc_cat=Pre-Rinse+Units
Installation instructions
https://www.tsbrass.com/drawings/098/098-014497-45.PDF
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
12
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
Download
T&S Brass & Bronze Works
P3-8WESV-00M 8" Wall Mount, 1/2" NPT Inlets, Vacuum Breaker , 96" Stainless Steel Flex Hose, EB-0107-035
Download
T&S Brass & Bronze Works
B-0669-RGH Service Sink Faucet, Wall Mount, Adjustable Center, Vac. Breaker, Integral Stop, Rough
Download
T&S Brass & Bronze Works
B-0330-04 Double Pantry Faucet, Wall Mount, 8" Centers, Rigid Gooseneck, 4" Wrist Action Handles
Download
T&S Brass & Bronze Works
B-0331 Faucet, Wall Mount, 8" Centers, Eterna Cartridges, Swivel Gooseneck, Lever Handles
Download