Publish your products
B-7212-01 Hose Reel, Open, Epoxy Coated, 3/8" x 15', EB-0107 Spray Valve
B-7212-01 Hose Reel, Open, Epoxy Coated, 3/8" x 15', EB-0107 Spray Valve

    B-7212-01 Hose Reel, Open, Epoxy Coated, 3/8" x 15', EB-0107 Spray Valve

    B-7212-01 Hose Reel System: 3/8" x 15' Open Coated Reel, EB-0107 Blue Spray Valve
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 3.70 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-104
    • Product familyMixing Faucets
    • Product groupOpen Hose Reel Assembly
    • TypeObject (single object)
    • Date of publishing2011-12-01
    • Edition number1
    • Height (inches)14.38
    • Width (inches)7.25
    • Depth (inches)15
    Related
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)34.8
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit