Publish your products
5HR-242-01 Hose Reel, Open, Powder Coated Steel, 50' x 3/8" ID Hose with Spray Valve
5HR-242-01 Hose Reel, Open, Powder Coated Steel, 50' x 3/8" ID Hose with Spray Valve

    5HR-242-01 Hose Reel, Open, Powder Coated Steel, 50' x 3/8" ID Hose with Spray Valve

    Hose Reel, Open, Powder Coated Steel, 50' x 3/8" ID Hose with Spray Valve
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.53 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-5HR-242-01
    • Product familyMixing Faucets
    • Product groupEquip
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (inches)19.81
    • Width (inches)6.38
    • Depth (inches)20.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)55
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit