Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/5e328ac3-1035-42ba-b58f-7b321e6612c7
Home
Categories
Kitchen
Faucets & Mixers
5F-8WLX10 Faucet, Wall Mount, 8" Centers, 10" Swing Nozzle
Available in United States
T&S Brass & Bronze Works
Follow
5F-8WLX10 Faucet, Wall Mount, 8" Centers, 10" Swing Nozzle
5F-8WLX10, Faucet, Wall Mount, 8" Centers, 10" Swing Nozzle
Download
Specification
Specification
8" wall mount mixing faucet with polished chrome plated brass body, 10" equip swing nozzle with laminar flow device, Quarter-turn ceramic cartridges
Technical specification
Technical specification
Unique ref.
ts-brass-5F-8WLX10
Product family
Equip
Product group
Equip Manual Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLX10
Installation instructions
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLX10
Instruction video
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLX10
Technical description
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLX10
Related
Related
Manufactured in
China
Weight Net (Kg)
4.5
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
Download
T&S Brass & Bronze Works
S-1141 4" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles, 6" Stainless Steel Swivel Gooseneck and 2.2 GPM Stainless Steel Aerator
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-1126 Workboard Faucet, Wall Mount, 8" Centers, 8" Swing Nozzle, Lever Handles
Download
T&S Brass & Bronze Works
B-1230-12 Water Station w/ 12" Pedestal Glass Filler & Drip Pan Assembly
Download