Publish your products
B-0133-A14-B08 EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount Base, 14" Add-On Nozzle, Wall Bracket
B-0133-A14-B08 EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount Base, 14" Add-On Nozzle, Wall Bracket

    B-0133-A14-B08 EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount Base, 14" Add-On Nozzle, Wall Bracket

    8" wall mount mixing faucet with polished chrome plated brass body, add-on faucet with compression cartridge and lever handle, 14" swing nozzle with stream regulator outlet, 18" riser, 44" flexible stainless steel hose, 1.07 GPM spray valve with insulated grip handle, compression cartridges with spring checks, lever handles, 1/2" NPT female inlets, 6" adjustable wall bracket, spray valve holder and overhead spring. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. EPAct 2005 compliant.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.07 GPM @ 60 psi, Flow Rate: Add-On Faucet - 9.73 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-0133-A14-B08
    • Product familyMixing Faucets
    • Product groupPre-Rinse Unit
    • TypeObject (single object)
    • Date of publishing2019-12-12
    • Edition number1
    • Height (inches)37.56
    • Width (inches)12.62
    • Depth (inches)16.81
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)13.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States