Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/dcc79346-209f-474f-b90b-511c8f50429d
Home
Categories
Kitchen
Faucets & Mixers
B-0599-CR Double Pantry Faucet, Wall Mount, Adjustable Centers, 18" Double-Joint Swing Nozzle, Insulated On-Off Outlet
Available in United States
T&S Brass & Bronze Works
Follow
B-0599-CR Double Pantry Faucet, Wall Mount, Adjustable Centers, 18" Double-Joint Swing Nozzle, Insulated On-Off Outlet
B-0599-CR, Double Pantry Faucet, Wall Mount, Adjustable Centers, 18" Double-Joint Swing Nozzle, Insulated On-Off Outlet
Download
Specification
Specification
Wall mount mixing faucet w/ polished chrome plated brass body, 18" double joint swing nozzle, Lock washer included for rigid applications
Technical specification
Technical specification
Unique ref.
ts-brass-B-0599-CR
Product family
Manual Faucets
Product group
Pantry Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0599-CR
Installation instructions
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0599-CR
Instruction video
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0599-CR
Technical description
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0599-CR
Related
Related
Manufactured in
United States
Weight Net (Kg)
7.6
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-10CRBJST EasyInstall Pre-Rinse, 8" Wall Mount Faucet, Ceramas, ADF, 061X, B-0230-K, Tee, Swivel
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
5HR-242-12 Hose Reel, Open, Powder Coated Steel, 3/8" x 50' ID Hose, Front Trigger Water Gun (Brass)
Download
T&S Brass & Bronze Works
5HR-232 Hose Reel, Open, Powder Coated Steel, 35' x 3/8" ID Hose EQUIP
Download