Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/0837f1dc-9c94-47d9-a323-dd4307f26156
Home
Categories
Plumbing
Valves
B-3940 Waste Drain Valve, Twist Handle, 3" x 2" & 1-1/2" Adapter
Available in United States
T&S Brass & Bronze Works
Follow
B-3940 Waste Drain Valve, Twist Handle, 3" x 2" & 1-1/2" Adapter
Waste Drain Valve, Twist Handle, 3" x 2" & 1-1/2" Adapter
Download
Technical specification
Technical specification
Unique ref.
ts-brass-B-3940
Product family
Other Plumbing
Product group
Waste Valves
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
5.81
Width (inches)
4.19
Depth (inches)
12.25
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-3940&loc_cat=Waste+Valves
Installation instructions
https://www.tsbrass.com/drawings/098/098-018118-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-3940&loc_cat=Waste+Valves?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
China
Weight Net (Lbs)
4.2
Classification
Classification
BIMobject Category
Plumbing - Valves
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-3950 Waste Drain Valve, Twist Handle, 3-1/2" x 2" & 1-1/2" Adapter
Download
T&S Brass & Bronze Works
114X Big-Flo 12" Swing Nozzle
Download
T&S Brass & Bronze Works
131X Swivel Gooseneck, 2-13/16" Spread, 4-3/4" Height, 2-1/2" Clearance
Download
T&S Brass & Bronze Works
061X Swing Nozzle, 10" Length, 3-5/8" Clearance
Download
T&S Brass & Bronze Works
064X Swing Nozzle, 16" Length, 5-15/16" Clearance
Download
T&S Brass & Bronze Works
B-0970-01 Vacuum Breaker, 3/8" NPT Inlet & Outlet, Dual Check, (2) 053A & (1) 146X Adapters
Download