Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/274e7002-84cb-4c3b-a453-e7dfabdbffd7
Home
Categories
Kitchen
Faucets & Mixers
BP-0723-8DP, LakeCrest Aesthetic Metering Lavatory Faucet, Polished Chrome, Deck Plate
Available in United States
T&S Brass & Bronze Works
Follow
BP-0723-8DP, LakeCrest Aesthetic Metering Lavatory Faucet, Polished Chrome, Deck Plate
BP-0723-8DP, LakeCrest Aesthetic Metering Lavatory Faucet, Polished Chrome, Deck Plate
Download
Specification
Specification
Single hole, single temperature, deck mount faucet with polished chrome plated brass body, 8" c/c polished chrome plated vandal resistant deck plate with gasket, vandal resistant 0.5 GPM concealed non-aerated spray device, metering cartridge, push button cap and 1/2” NPSM male inlet with 24" flexible stainless steel braided supply hose with 3/8" compression fitting. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. Meets ADA ANSI/ICC A117.1 requirements.
Technical specification
Technical specification
Unique ref.
ts-brass-BP-0723-8DP
Product family
Manual Faucets
Product group
Self-Closing Metering Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/manual-faucets/self-closing-metering-faucets/BP-0723-8DP
Installation instructions
https://www.tsbrass.com/products/manual-faucets/self-closing-metering-faucets/BP-0723-8DP
Technical description
https://www.tsbrass.com/products/manual-faucets/self-closing-metering-faucets/BP-0723-8DP
Related
Related
Material main
Polished Chrome
Manufactured in
United States
Weight Net (Kg)
5.05
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0230-01 Mixing Faucet, 8" Wall Mount, 6" Cast Spout w/ Aerator, Lever Handles, Eterna Cartridges
Download
T&S Brass & Bronze Works
BP-2704-MB, LakeCrest Aesthetic Single Hole Single Handle Faucet, Matte Black
Download
T&S Brass & Bronze Works
S-1142 8" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles and Stainless Steel Swivel Gooseneck with 2.2 GPM Stainless Steel Aerator
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-02 8" Wall Mount Faucet, 1/2" NPT Elbows, 12" Swing Nozzle w/ B-PT Outlet
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download