Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/62535518-8e44-4853-955b-89e2b0565763
Home
Categories
Sanitary
Taps/Faucets/Brassware
ECW-3162-MB WaveCrest Electronic Sensor Medical Fct, Single Hole Deck Mount, Matte Black, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Available in United States
T&S Brass & Bronze Works
Follow
ECW-3162-MB WaveCrest Electronic Sensor Medical Fct, Single Hole Deck Mount, Matte Black, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
ECW-3162-MB, WaveCrest Electronic Sensor Medical Fct, Single Hole Deck Mount, Matte Black, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Download
Specification
Specification
Single hole deck mount faucet w/ matte black brass body , 0.5 GPM vandal resistant non-aerated spray device (B-0199-M21-V05), Water resistant control module w/ internal flow control switches for adjusting auto time out & shut off delay settings
Technical specification
Technical specification
Unique ref.
ts-brass-ECW-3162-MB
Product family
Sensor Faucets
Product group
Sensor Faucets - ChekPoint
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/ECW-3162-MB
Installation instructions
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/ECW-3162-MB
Instruction video
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/ECW-3162-MB
Technical description
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/ECW-3162-MB
Related
Related
Manufactured in
China
Weight Net (Kg)
6.93
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BP-2712 LakeCrest Aesthetic Single Handle Escutcheon Faucet, Polished Chrome
Download
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
B-7242-01 Hose Reel, Open, Epoxy Coated Steel, 50' Hose, 3/8" ID with Spray Valve
Download
T&S Brass & Bronze Works
B-7245-03 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Rear Trigger Water Gun
Download
T&S Brass & Bronze Works
B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate
Download
T&S Brass & Bronze Works
B-0892-133X Medical Faucet, Deck Mount, 4" Centerset, Swivel Gooseneck, 4" Wrist Action Handles
Download