Publish your products
ECW-3163 WaveCrest Electronic Sensor Medical Fct, 4" Deck Mount, Polished Chrome, 0.5 GPM / 1.9 LPM VR Hidden Spray Device

ECW-3163 WaveCrest Electronic Sensor Medical Fct, 4" Deck Mount, Polished Chrome, 0.5 GPM / 1.9 LPM VR Hidden Spray Device

ECW-3163, WaveCrest Electronic Sensor Medical Fct, 4" Deck Mount, Polished Chrome, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Specification
  • 4" deck mount faucet w/ polished chrome plated brass body w/ cast spout, 0.5 GPM vandal resistant non-aeratred spray device (B-0199-M21-V05), Water resistant control module w/ internal flow control switches for adjusting auto time out & shut off delay settings
Technical specification
  • Unique ref.ts-brass-ECW-3163
  • Product familySensor Faucets
  • Product groupSensor Faucets - ChekPoint
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Manufactured inChina
  • Weight Net (Kg)8.03
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit