Publish your products
B-0133-CR-B8P Pull-Down PRU w/ Cerama Cartridges, Lever Handles & Wall Bracket

B-0133-CR-B8P Pull-Down PRU w/ Cerama Cartridges, Lever Handles & Wall Bracket

8" wall mount mixing faucet with polished chrome plated brass body, 12" riser, pull-down activated stainless steel valve unit, insulated grip handle, 1.07 GPM sprayer, ceramic cartridges with check valves, lever handles, 1/2" NPT female inlets and 6" adjustable wall bracket. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. 2019 DOE PRSV - Class II compliant.
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 1.07 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-B-0133-CR-B8P
  • Product familyMixing Faucets
  • Product groupPre-Rinse Units
  • TypeObject (single object)
  • Date of publishing2020-04-26
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit