Publish your products
B-0201-U12 ULTRARINSE Single Hole Deck Mount Mixing Faucet, 12" Swing Nozzle, 10" 1.5 GPM Sprayer Arm, Quarter-Turn Eterna Cartridge w/ Spring Check, Lever Handles & 18" SS Flexible Inlets

B-0201-U12 ULTRARINSE Single Hole Deck Mount Mixing Faucet, 12" Swing Nozzle, 10" 1.5 GPM Sprayer Arm, Quarter-Turn Eterna Cartridge w/ Spring Check, Lever Handles & 18" SS Flexible Inlets

B-0201-U12, ULTRARINSE Single Hole Deck Mount Mixing Faucet, 12" Swing Nozzle, 10" 1.5 GPM Sprayer Arm, Quarter-Turn Eterna Cartridge w/ Spring Check, Lever Handles & 18" SS Flexible Inlets
Specification
  • Single hole deck mount mixing faucet w/ polishedchrome plated brass body, 12” swing nozzle, 1.5 GPM 10" ULTRARINSE Multiple Spray Arm
Technical specification
  • Unique ref.ts-brass-B-0201-U12
  • Product familyManual Faucets
  • Product groupPantry Faucets
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Manufactured inUnited States
  • Weight Net (Kg)7.19
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit