Publish your products
B-0230-0CS8-CR 8" Wall Mount Faucet, 8" Swivel Cast Spout, 2.2 GPM Aerator, Ceramas

B-0230-0CS8-CR 8" Wall Mount Faucet, 8" Swivel Cast Spout, 2.2 GPM Aerator, Ceramas

8" wall mount mixing faucet with polished chrome plated brass body, 8" cast spout with 2.2 GPM aerator, ceramic cartridges with check valves, lever handles and 1/2" NPT female inlets. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. Meets ADA ANSI/ICC A117.1 requirements.
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 180 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-B-0230-0CS8-CR
  • Product familyMixing Faucets
  • Product groupManual Faucets
  • TypeObject (single object)
  • Date of publishing2020-04-26
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6.4
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit