Publish your products
B-0230-134XA 8" Double Pantry Swivel Base FCT, Wall Mount, Eternas, Swivel Gooseneck, 2.2 GPM Aerator
B-0230-134XA 8" Double Pantry Swivel Base FCT, Wall Mount, Eternas, Swivel Gooseneck, 2.2 GPM Aerator

    B-0230-134XA 8" Double Pantry Swivel Base FCT, Wall Mount, Eternas, Swivel Gooseneck, 2.2 GPM Aerator

    8" wall mount mixing faucet with polished chrome plated brass body, 7 3/4" swivel/rigid gooseneck with 2.2 GPM aerator, compression cartridge with spring checks, lever handles and 1/2" NPT female inlets. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. Meets ADA ANSI/ICC A117.1 requirements.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-0230-134XA
    • Product familyMixing Faucets
    • Product groupManual Faucets
    • TypeObject (single object)
    • Date of publishing2020-04-26
    • Edition number1
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers

    Region availability

    North America
    United States