Publish your products
B-0230-134XA-CR 8" Wall Mount Faucet, 1/2"NPT Female Inlets, Ceramas, Lever Handles & 134X-AER
B-0230-134XA-CR 8" Wall Mount Faucet, 1/2"NPT Female Inlets, Ceramas, Lever Handles & 134X-AER

    B-0230-134XA-CR 8" Wall Mount Faucet, 1/2"NPT Female Inlets, Ceramas, Lever Handles & 134X-AER

    8" wall mount mixing faucet with polished chrome plated brass body, 7 3/4" swivel/rigid gooseneck with 2.2 GPM aerator, ceramic cartridge with check valves, lever handles and 1/2" NPT female inlets. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. Meets ADA ANSI/ICC A117.1 requirements.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 180 F, Flow Rate: 2.20 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-0230-134XA-CR
    • Product familyMixing Faucets
    • Product groupManual Faucets
    • TypeObject (single object)
    • Date of publishing2020-04-26
    • Edition number1
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)5.3
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit