Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/b95359de-a5b2-4efe-9ca4-08add04e5f6b
Home
Categories
Kitchen
Faucets & Mixers
B-0325 Double Pantry Faucet, Deck Mount, 4" Centers, Swivel Gooseneck
Available in United States
T&S Brass & Bronze Works
Follow
B-0325 Double Pantry Faucet, Deck Mount, 4" Centers, Swivel Gooseneck
Double Pantry Faucet, Deck Mount, 4" Centers, Swivel Gooseneck
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 17.90 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-0325
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
13.25
Width (inches)
8.62
Depth (inches)
5.75
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-0325&loc_cat=Manual+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-003111-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-0325&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
5
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
Download
T&S Brass & Bronze Works
B-1121 Workboard Faucet, Deck Mount, 8" Centers, 8" Swing Nozzle, Lever Handles
Download
T&S Brass & Bronze Works
B-0700 Sill Faucet, 1/2" NPT Female Inlet, 4-Arm Handle, Plain Outlet
Download
T&S Brass & Bronze Works
B-0331-CC Faucet, Wall Mount, 8" Centers, Swivel Gooseneck, 1/2" NPT Male Inlets
Download
T&S Brass & Bronze Works
EC-3103-BA Chekpoint Elec Faucet, Deck Mt, 4" Centerset, Ac/Dc Control Module
Download