Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/59dfa886-3437-4067-8e64-5ac65c16d2ff
Home
Categories
Sanitary
Taps/Faucets/Brassware
B-0697 Service Sink Faucet, Concealed Mixing Valve, Wall Brace, 3/4" Garden Hose Thread
Available in United States
T&S Brass & Bronze Works
Follow
B-0697 Service Sink Faucet, Concealed Mixing Valve, Wall Brace, 3/4" Garden Hose Thread
B-0697, Service Sink Faucet, Concealed Mixing Valve, Wall Brace, 3/4" Garden Hose Thread
Download
Specification
Specification
8” concealed bypass mixing valve w/ 1/2” NPT, 6” tall polished chrome plated brass adjustable wall flanges & sleeves, Polished chrome plated spout w/ Ø2” wall flange, pail hook & male garden hose outlet
Technical specification
Technical specification
Unique ref.
ts-brass-B-0697
Product family
Manual Faucets
Product group
Service Sink & Sill Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0697
Installation instructions
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0697
Instruction video
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0697
Technical description
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0697
Related
Related
Manufactured in
United States
Weight Net (Kg)
8.5
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
BL-4203-03 Lab Turret, Tapered w/ (3) Hose Cocks, Vandal-Resistant Mounting Pin
Download
T&S Brass & Bronze Works
B-2339 Hose Reel Assembly, 30' Closed Hose Reel, Cabinet w/ Control Valve & Temp Gauge
Download
T&S Brass & Bronze Works
5PR-8W00 Equip Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket
Download
T&S Brass & Bronze Works
B-7212-01 Hose Reel, Open, Epoxy Coated, 3/8" x 15', EB-0107 Spray Valve
Download
T&S Brass & Bronze Works
B-7142-02 Hose Reel, Open, Stainless Steel, 3/8" x 50' Hose, Rear Trigger Water Gun
Download