Publish your products
B-1121 Workboard Faucet, Deck Mount, 8" Centers, 8" Swing Nozzle, Lever Handles
B-1121 Workboard Faucet, Deck Mount, 8" Centers, 8" Swing Nozzle, Lever Handles

    B-1121 Workboard Faucet, Deck Mount, 8" Centers, 8" Swing Nozzle, Lever Handles

    Workboard Faucet, Deck Mount, 8" Centers, 8" Swing Nozzle, Lever Handles
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-1121
    • Product familyMixing Faucets
    • Product groupManual Faucets
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (inches)6.75
    • Width (inches)12.62
    • Depth (inches)8
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3.86
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit