Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/6ad1c00c-43a0-4f93-904a-99f740bde89e
Home
Categories
Kitchen
Faucets & Mixers
B-1128 Workboard Faucet, Wall Mount, 8" Centers, 12" Swing Nozzle, Lever Handles
Available in United States
T&S Brass & Bronze Works
Follow
B-1128 Workboard Faucet, Wall Mount, 8" Centers, 12" Swing Nozzle, Lever Handles
Workboard Faucet, Wall Mount, 8" Centers, 12" Swing Nozzle, Lever Handles
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-1128
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
7.38
Width (inches)
12.62
Depth (inches)
14.62
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-1128&loc_cat=Manual+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-019542-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-1128&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
4.66
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
S-1141 4" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles, 6" Stainless Steel Swivel Gooseneck and 2.2 GPM Stainless Steel Aerator
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-1230-12 Water Station w/ 12" Pedestal Glass Filler & Drip Pan Assembly
Download
T&S Brass & Bronze Works
B-7133-05 Hose Reel, Open, Stainless Steel, 1/2" x 35' Hose, 5/16" Front Trigger Water Gun
Download