Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/9ed26153-4612-4030-8340-233da7736e2f
Home
Categories
Kitchen
Faucets & Mixers
B-1141 Workboard Faucet, Deck Mount, 4" Centers, 133X Swivel Gooseneck, Lever Handles
Available in United States
T&S Brass & Bronze Works
Follow
B-1141 Workboard Faucet, Deck Mount, 4" Centers, 133X Swivel Gooseneck, Lever Handles
Workboard Faucet, Deck Mount, 4" Centers, 133X Swivel Gooseneck, Lever Handles
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-1141
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
11.38
Width (inches)
8.62
Depth (inches)
5.75
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-1141&loc_cat=Manual+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-019542-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-1141&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
4
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0700 Sill Faucet, 1/2" NPT Female Inlet, 4-Arm Handle, Plain Outlet
Download
T&S Brass & Bronze Works
B-7232-05 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 35' Hose, Front Trigger Water Gun
Download
T&S Brass & Bronze Works
B-0305 Single Pantry Faucet, Deck Mount, Swivel/Rigid Gooseneck, Stream Regulator
Download
T&S Brass & Bronze Works
B-0592 Pot Filler, Wall Mount, Single Control, 18" Double Joint Nozzle, Insulated On-Off Control
Download
T&S Brass & Bronze Works
B-0212-F05 Single Temp Faucet, Wall Mount, 6" Swing Nozzle, 0.5 GPM Non-Aerated Outlet, 4-Arm Handle
Download
T&S Brass & Bronze Works
B-0594 Pot Filler, Wall Mount, Single Control, 24" Double-Joint Nozzle, Insulated On-Off Control
Download