Publish your products
B-2990 Lavatory Faucet, Concealed Body, 8" Centers, Cast Basin Spout, Lever Handles
B-2990 Lavatory Faucet, Concealed Body, 8" Centers, Cast Basin Spout, Lever Handles

    B-2990 Lavatory Faucet, Concealed Body, 8" Centers, Cast Basin Spout, Lever Handles

    Lavatory Faucet, Concealed Body, 8" Centers, Cast Basin Spout, Lever Handles
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-2990
    • Product familyMixing Faucets
    • Product groupManual Faucets
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (inches)3.06
    • Width (inches)12.44
    • Depth (inches)5.25
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers

    Region availability

    North America
    United States