Publish your products
BP-2704-MB, LakeCrest Aesthetic Single Hole Single Handle Faucet, Matte Black

BP-2704-MB, LakeCrest Aesthetic Single Hole Single Handle Faucet, Matte Black

BP-2704-MB, LakeCrest Aesthetic Single Hole Single Handle Faucet, Matte Black
Specification
  • Single hole deck mounted single lever faucet, matte black brass body with integral spout, vandal resistant 0.5 GPM concealed non-aerated spray device, ceramic cartridge, single lever handle and 19" flexible stainless steel supply hoses with 3/8" O.D. compression connections. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. Meets ADA ANSI/ICC A117.1 requirements.
Technical specification
  • Unique ref.ts-brass-BP-2704-MB
  • Product familyManual Faucets
  • Product groupSingle Lever Faucets
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Material mainBrass
  • Manufactured inChina
  • Weight Net (Kg)4.15
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit