Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/00f59dd3-8d75-41bb-8558-c6421c649b6c
Home
Categories
Kitchen
Faucets & Mixers
EC-3100-SMT8V05 ChekPoint Elec Faucet, Deck Mt, GN, Side Mt TMV, 8" C-C Deck Plate, 0.5 GPM
Available in United States
T&S Brass & Bronze Works
Follow
EC-3100-SMT8V05 ChekPoint Elec Faucet, Deck Mt, GN, Side Mt TMV, 8" C-C Deck Plate, 0.5 GPM
ChekPoint Elec Faucet, Deck Mt, GN, Side Mt TMV, 8" C-C Deck Plate, 0.5 GPM
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 0.50 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-EC-3100-SMT8V05
Product family
Mixing Faucets
Product group
Sensor Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=EC-3100-SMT8V05&loc_cat=Sensor+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-016361-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=EC-3100-SMT8V05&loc_cat=Sensor+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
Taiwan
Weight Net (Lbs)
10.1
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-0455-04-963VB Elevated B-0963 Vacuum Breaker Unit (1/2" NPT) w/ Angled Slip Flanges, 4-1/4" Centers
Download
T&S Brass & Bronze Works
B-0231-BST Double Pantry Faucet, Wall Mount, 8" Centers, 12" Swing Nozzle (062X), Built In Stops
Download
T&S Brass & Bronze Works
5PR-2S06 Pre-Rinse, Single Hole Base, 18" Flexible Inlets, 6" Wall Bracket, 6" Add-On Faucet
Download
T&S Brass & Bronze Works
5GF-16P-WS Water Station w/ Equip (Retro) Glass Filler, 16" Pedestal
Download