Publish your products
EC-3102-TMV4V05 ChekPoint Elec Faucet, Deck Mount, Cast Spout, AC/DC, 4" Deck Plate, 0.5gpm VR Outlet, TMV

EC-3102-TMV4V05 ChekPoint Elec Faucet, Deck Mount, Cast Spout, AC/DC, 4" Deck Plate, 0.5gpm VR Outlet, TMV

ChekPoint Elec Faucet, Deck Mount, Cast Spout, AC/DC, 4" Deck Plate, 0.5gpm VR Outlet, TMV
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 0.50 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-EC-3102-TMV4V05
  • Product familyMixing Faucets
  • Product groupSensor Faucets
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inTaiwan
  • Weight Net (Lbs)8.934
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit