Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/0480644c-030f-4c11-abe3-21a9b451020e
Home
Categories
Sanitary
Taps/Faucets/Brassware
EC-3102-VF05-HG ChekPoint Sensor Fct, BDE, Single Hole Deck Mt, Spout, VR 0.5 GPM, LFHG
Available in United States
T&S Brass & Bronze Works
Follow
EC-3102-VF05-HG ChekPoint Sensor Fct, BDE, Single Hole Deck Mt, Spout, VR 0.5 GPM, LFHG
EC-3102-VF05-HG, ChekPoint Sensor Fct, BDE, Single Hole Deck Mt, Spout, VR 0.5 GPM, LFHG
Download
Specification
Specification
Single hole deck mount faucet w/ polished chrome plated brass body with integral spout, 0.5 GPM vandal resistant non-aerated spray device, Series 8 (B-0199-08-N05), Hydro-generator power supply
Technical specification
Technical specification
Unique ref.
ts-brass-EC-3102-VF05-HG
Product family
Sensor Faucets
Product group
Sensor Faucets - ChekPoint
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/EC-3102-VF05-HG
Installation instructions
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/EC-3102-VF05-HG
Instruction video
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/EC-3102-VF05-HG
Technical description
https://www.tsbrass.com/products/sensorfaucets/sensorfaucets/EC-3102-VF05-HG
Related
Related
Manufactured in
China
Weight Net (Kg)
7.56
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
Download
T&S Brass & Bronze Works
B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate
Download
T&S Brass & Bronze Works
B-2342 Double Pantry Faucet, Wall Mount, 8" Centers, 10" Swing Nozzle, Lever Handles
Download
T&S Brass & Bronze Works
B-0736 Sill Faucet, Vacuum Breaker, 1/2" NPT Female Inlet, 3/4" GH Thread Outlet, Rough Chrome
Download
T&S Brass & Bronze Works
P3-8WESV-00M 8" Wall Mount, 1/2" NPT Inlets, Vacuum Breaker , 96" Stainless Steel Flex Hose, EB-0107-035
Download
T&S Brass & Bronze Works
B-0697 Service Sink Faucet, Concealed Mixing Valve, Wall Brace, 3/4" Garden Hose Thread
Download