Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/00e24258-f815-4532-8d33-0caf193c78e9
Home
Categories
Kitchen
Faucets & Mixers
EC-3103-BA Chekpoint Elec Faucet, Deck Mt, 4" Centerset, Ac/Dc Control Module
Available in United States
T&S Brass & Bronze Works
Follow
EC-3103-BA Chekpoint Elec Faucet, Deck Mt, 4" Centerset, Ac/Dc Control Module
Chekpoint Elec Faucet, Deck Mt, 4" Centerset, Ac/Dc Control Module
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-EC-3103-BA
Product family
Mixing Faucets
Product group
Sensor Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=EC-3103-BA&loc_cat=Sensor+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-016361-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=EC-3103-BA&loc_cat=Sensor+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
8.05
Classification
Classification
BIMobject Category
Kitchen - Faucets & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
5HR-232 Hose Reel, Open, Powder Coated Steel, 35' x 3/8" ID Hose EQUIP
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0455-04-963VB Elevated B-0963 Vacuum Breaker Unit (1/2" NPT) w/ Angled Slip Flanges, 4-1/4" Centers
Download
T&S Brass & Bronze Works
5HR-232-09 Hose Reel, Open, Powder Coated Steel, 35' of 3/8" Diameter Hose with Water Gun
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-1230-12 Water Station w/ 12" Pedestal Glass Filler & Drip Pan Assembly
Download