Publish your products
S-0133-A12-B Stainless Steel EasyInstall Pre-Rinse, 8" Wall Mount, 12" Add-On Faucet, S-0107, Wall  Bracket

S-0133-A12-B Stainless Steel EasyInstall Pre-Rinse, 8" Wall Mount, 12" Add-On Faucet, S-0107, Wall Bracket

S-0133-A12-B, Stainless Steel EasyInstall Pre-Rinse, 8" Wall Mount, 12" Add-On Faucet, S-0107, Wall Bracket
Specification
  • All stainless steel construction with brushed finish, 8” wall mount mixing faucet w/ stainless steel body, Stainless steel EasyInstall add-on faucet
Technical specification
  • Unique ref.ts-brass-S-0133-A12-B
  • Product familyEverSteel Stainless Steel
  • Product groupEverSteel Pre-Rinse Units
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Manufactured inChina
  • Weight Net (Kg)13.73
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit