Publish your products
S-1141-04 4" Stainless Steel Deck Mount Workboard Faucet with 4" Stainless Steel Wrist Action Handles, 6" Stainless Steel Gooseneck and 2.2 GPM Stainless Steel Aerator

S-1141-04 4" Stainless Steel Deck Mount Workboard Faucet with 4" Stainless Steel Wrist Action Handles, 6" Stainless Steel Gooseneck and 2.2 GPM Stainless Steel Aerator

S-1141-04, 4" Stainless Steel Deck Mount Workboard Faucet with 4" Stainless Steel Wrist Action Handles, 6" Stainless Steel Gooseneck and 2.2 GPM Stainless Steel Aerator
Specification
  • 4” deck mount mixing faucet w/ stainless steel body, 5 3/4” stainless steel swivel gooseneck, 2.2 GPM stainless steel aerator
Technical specification
  • Unique ref.ts-brass-S-1141-04
  • Product familyEverSteel Stainless Steel
  • Product groupEverSteel Manual Faucets
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Manufactured inChina
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit