Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tadano/products/43b6446d-fce3-407f-bc01-47e0e4529600
Home
Categories
Construction
Aerial Equipment
AS-19PHD-1
Unavailable in United States
Tadano [タダノ]
Follow
AS-19PHD-1
This product is only available in Japan.
Download
Technical specification
Technical specification
Unique ref.
as-19phd-1
Product family
Aerial Work Platform
Product group
Self Propelled Aerial Work Platform
Type
Object (single object)
Date of publishing
2026-09-30
Edition number
1
Height (mm)
3400
Width (mm)
2450
Depth (mm)
6950
Links
Links
Product url
https://www.tadano.com/japan/products/awp/as-19phd/
Related
Related
Material main
Steel
Designed in
Japan
Manufactured in
Japan
Weight Net (Kg)
12800
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
Region availability
Asia
Japan
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download