Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tadano/products/2ea0e94b-d363-46c4-a7c1-de55947b44a0
Home
Categories
Construction
Aerial Equipment
BT-300-1
Unavailable in United States
Tadano [タダノ]
Follow
BT-300-1
This product is only available in Japan.
Download
Technical specification
Technical specification
Unique ref.
bt-300-1
Product family
Special Purpose Vehicle
Product group
Bridge Checker
Type
Object (single object)
Date of publishing
2024-12-17
Edition number
1
Height (mm)
3740
Width (mm)
2310
Depth (mm)
7040
Links
Links
Product url
https://www.tadano.com/japan/products/bt/bt-300/
Related
Related
Material main
Steel
Designed in
Japan
Manufactured in
Japan
Weight Net (Kg)
10870
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
Region availability
Asia
Japan
Similar products
Haulotte
HS5388 RT - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download